Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Interrupt Permission / Forbidden Setting, and Interrupt Priority Setting

The interrupt permission / prohibition setting and the interrupt priority setting

To set interrupts, specify the exception name IRQn, and set with the following functions.

Function Function call Return value
The master interrupt enabled __enable_interrupt();
The master interrupt disabled __disable_interrupt();
Individual interrupt enabled NVIC_EnableIRQ(IRQn);
Individual interrupt disabled NVIC_DisableIRQ(IRQn);
Suspension setting of individual interrupt NVIC_SetPendingIRQ(IRQn);
Suspension cancel of individual interrupt NVIC_ClearPendingIRQ(IRQn);
The acquisition of the suspension status of the individual interrupt NVIC_GetPendingIRQ(IRQn); 0:No suspension, 
1:Exist suspension
The interrupt priority setting NVIC_SetPriority(IRQn,priority)
The acquisition of the interrupt priority setting NVIC_GetPriority(IRQn) Interrupt priority

The setting value of the priority is from 0 to 7 in the TMPM369.

 

The exception name (IRQn) specification is the following.

Interrupt Name(IRQn) No Interrupt source
INT0_IRQn 0 Interrupt pin 0
INT1_IRQn 1 Interrupt pin 1
INT2_IRQn 2 Interrupt pin 2
INT3_IRQn 3 Interrupt pin 3
INT4_IRQn 4 Interrupt pin 4
INT5_IRQn 5 Interrupt pin 5
INT6_IRQn 6 Interrupt pin 6
INT7_IRQn 7 Interrupt pin 7
INT8_IRQn 8 Interrupt pin 8
INT9_IRQn 9 Interrupt pin 9
INTA_IRQn 10 Interrupt pin A
INTB_IRQn 11 Interrupt pin B
INTC_IRQn 12 Interrupt pin C
INTD_IRQn 13 USB Device bus power(Interrupt pin D)
INTE_IRQn 14 Interrupt pin E
INTF_IRQn 15 Interrupt pin F
INTRX0_IRQn 16 Serial reception (channel 0)
INTTX0_IRQn 17 Serial transmission (channel 0)
INTRX1_IRQn 18 Serial reception (channel 1)
INTTX1_IRQn 19 Serial transmission (channel 1)
INTRX2_IRQn 20 Serial reception (channel 2)
INTTX2_IRQn 21 Serial transmission (channel 2)
INTRX3_IRQn 22 Serial reception (channel 3)
INTTX3_IRQn 23 Serial transmission (channel 3)
INTUART4_IRQn 24 UART interrupt (channel 0)
INTUART5_IRQn 25 UART interrupt (channel 1)
INTSBI0_IRQn 26 Serial bus interface 0
INTSBI1_IRQn 27 Serial bus interface 1
INTSBI2_IRQn 28 Serial bus interface 2
INTSSP0_IRQn 29 SPI serial interface (channel 0)
INTSSP1_IRQn 30 SPI serial interface (channel 1)
INTSSP2_IRQn 31 SPI serial interface (channel 2)
INTUSBH_IRQn 32 USB host interrupt
INTUSBD_IRQn 33 USB device interrupt
INTUSBWKUP_IRQn 34 USB device walk-up interrupt
INTCANRX_IRQn 35 CAN reception
INTCANTX_IRQn 36 CAN transmission
INTCANGB_IRQn 37 CAN status
INTETH_IRQn 38 Ethernet interrupt
INTETHWK_IRQn 39 Ethernet (magic packet detection) interrupt
INTADAHP_IRQn 40 Highest priority AD conversion complete interrupt (unit A)
INTADAM0_IRQn 41 AD conversion monitoring function interrupt 0 (unit A)
INTADAM1_IRQn 42 AD conversion monitoring function interrupt 1 (unit A)
INTADA_IRQn 43 AD conversion completion interrupt (unit A)
INTADBHP_IRQn 44 Highest priority AD conversion complete interrupt (unit B)
INTADBM0_IRQn 45 AD conversion monitoring function interrupt 0 (unit B)
INTADBM1_IRQn 46 AD conversion monitoring function interrupt 1 (unit B)
INTADB_IRQn 47 AD conversion completion interrupt (unit B)
INTEMG0_IRQn 48 PMD EMG interrupt (channel 0)
INTPMD0_IRQn 49 PMD PWM interrupt (channel 0)
INTENC0_IRQn 50 Encoder input interrupt (channel 0)
INTEMG1_IRQn 51 PMD EMG interrupt (channel 1)
INTPMD1_IRQn 52 PMD PWM interrupt (channel 1)
INTENC1_IRQn 53 Encoder input interrupt (channel 1)
INTMTEMG0_IRQn 54 MPT EMG interrupt (channel 0)
INTMTPTB00_IRQn 55 MPT compare match 0 / overflow, IGBT cycle interrupt (channel 0)
INTMTTTB01_IRQn 56 MPT compare match 1, IGBT trigger interrupt (channel 0)
INTMTCAP00_IRQn 57 MPT input capture 0 (channel 0)
INTMTCAP01_IRQn 58 MPT input capture 1 (channel 0)
INTMTEMG1_IRQn 59 MPT EMG interrupt (channel 1)
INTMTPTB10_IRQn 60 MPT compare match 0 / overflow, IGBT cycle interrupt (channel 1)
INTMTTTB11_IRQn 61 MPT compare match 1, IGBT trigger interrupt (channel 1)
INTMTCAP10_IRQn 62 MPT input capture 0 (channel 1)
INTMTCAP11_IRQn 63 MPT input capture 1 (channel 1)
INTMTEMG2_IRQn 64 MPT EMG interrupt (channel 2)
INTMTPTB20_IRQn 65 MPT compare match 0 / overflow, IGBT cycle interrupt (channel 2)
INTMTTTB21_IRQn 66 MPT compare match 1, IGBT trigger interrupt (channel 2)
INTMTCAP20_IRQn 67 MPT input capture 0 (channel 2)
INTMTCAP21_IRQn 68 MPT input capture 1 (channel 2)
INTMTEMG3_IRQn 69 MPT EMG interrupt (channel 3)
INTMTPTB30_IRQn 70 MPT compare match 0 / overflow, IGBT cycle interrupt (channel 3)
INTMTTTB31_IRQn 71 MPT compare match 1, IGBT trigger interrupt (channel 3)
INTMTCAP30_IRQn 72 MPT input capture 0 (channel 3)
INTMTCAP31_IRQn 73 MPT input capture 1 (channel 3)
INTRMCRX_IRQn 74 remote control reception
INTTB0_IRQn 75 16-bit TMRB compare match 0 / 1 / overflow (channel 0)
INTCAP00_IRQn 76 16-bit TMRB input capture 0 (channel 0)
INTCAP01_IRQn 77 16-bit TMRB input capture 1 (channel 0)
INTTB1_IRQn 78 16-bit TMRB compare match 0 / 1 / overflow (channel 1)
INTCAP10_IRQn 79 16-bit TMRB input capture 0 (channel 1)
INTCAP11_IRQn 80 16-bit TMRB input capture 1 (channel 1)
INTTB2_IRQn 81 16-bit TMRB compare match 0 / 1 / overflow (channel 2)
INTCAP20_IRQn 82 16-bit TMRB input capture 0 (channel 2)
INTCAP21_IRQn 83 16-bit TMRB input capture 1 (channel 2)
INTTB3_IRQn 84 16-bit TMRB compare match 0 / 1 / overflow (channel 3)
INTCAP30_IRQn 85 16-bit TMRB input capture 0 (channel 3)
INTCAP31_IRQn 86 16-bit TMRB input capture 1 (channel 3)
INTTB4_IRQn 87 16-bit TMRB compare match 0 / 1 / overflow (channel 4)
INTCAP40_IRQn 88 16-bit TMRB input capture 0 (channel 4)
INTCAP41_IRQn 89 16-bit TMRB input capture 1 (channel 4)
INTTB5_IRQn 90 16-bit TMRB compare match 0 / 1 / overflow (channel 5)
INTCAP50_IRQn 91 16-bit TMRB input capture 0 (channel 5)
INTCAP51_IRQn 92 16-bit TMRB input capture 1 (channel 5)
INTTB6_IRQn 93 16-bit TMRB compare match 0 / 1 / overflow (channel 6)
INTCAP60_IRQn 94 16-bit TMRB input capture 0 (channel 6)
INTCAP61_IRQn 95 16-bit TMRB input capture 1 (channel 6)
INTTB7_IRQn 96 16-bit TMRB compare match 0 / 1 / overflow (channel 7)
INTCAP70_IRQn 97 16-bit TMRB input capture 0 (channel 7)
INTCAP71_IRQn 98 16-bit TMRB input capture 1 (channel 7)
INTRTC_IRQn 99 RTC
INTDMAADA_IRQn 100 DMAC ADC conversion completion (unit A)
INTDMAADB_IRQn 101 DMAC ADC conversion completion (unit B)
INTDMADAA_IRQn 102 DMAC DAC conversion trigger (channel 0)
INTDMADAB_IRQn 103 DMAC DAC conversion trigger (channel 1)
INTDMASPR0_IRQn 104 DMAC SSP reception (channel 0) /DMAC I2C/SIO (channel 0)
INTDMASPT0_IRQn 105 DMAC SSP transmission (channel 0)
INTDMASPR1_IRQn 106 DMAC SSP reception (channel 1)
INTDMASPT1_IRQn 107 DMAC SSP transmission (channel 1)
INTDMASPR2_IRQn 108 DMAC SSP reception (channel 2)
INTDMASPT2_IRQn 109 DMAC SSP transmission (channel 2)
INTDMAUTR4_IRQn 110 DMAC UART reception (channel 0)
INTDMAUTT4_IRQn 111 DMAC UART transmission (channel 0)
INTDMAUTR5_IRQn 112 DMAC UART reception (channel 1)
INTDMAUTT5_IRQn 113 DMAC UART transmission (channel 1)
INTDMARX0_IRQn 114 DMAC SIO/UART reception (channel 0)
INTDMATX0_IRQn 115 DMAC SIO/UART transmission (channel 0)
INTDMARX1_IRQn 116 DMAC SIO/UART reception (channel 1)
INTDMATX1_IRQn 117 DMAC SIO/UART transmission (channel 1)
INTDMARX2_IRQn 118 DMAC SIO/UART reception (channel 2)
INTDMATX2_IRQn 119 DMAC SIO/UART transmission (channel 2)
INTDMARX3_IRQn 120 DMAC SIO/UART reception (channel 3)
INTDMATX3_IRQn 121 DMAC SIO/UART transmission (channel 3)
INTDMASBI1_IRQn 122 DMAC I2C/SIO (channel 1)
INTDMASBI2_IRQn 123 DMAC I2C/SIO (channel 2)
INTDMATB_IRQn 124 DMAC TMRB compare match 0 / 1 / overflow (channel 0 to 4)
INTDMARQ_IRQn 125 DMAC request pin
INTDMAAERR_IRQn 126 DMAC transmission error interrupt (unit A)
INTDMABERR_IRQn 127 DMAC transmission error interrupt (unit B)
A new window will open