Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Function explanation : [Timer mode] [IGBT mode] [PMD mode]

Simulation : [Clock period (Timer mode)] [PPG output (IGBT mode)] [3-phase motor control (PMD mode)]

The source clock frequency of the 16-bit multi-purpose timer and the timer setting value are shown.

Setting method

  • Setting of system clock 
    The frequency of ΦT0 is determined in the system clock setting part.
  • Clock selection of the timer 
    Select clock output from prescaler in the timer.
  • Timer setting value 
    Input a numerical value to the preferred setting value, and select the unit. Clicking the calculation button will show you a timer setting value in the selected timer clock cycle.

Setting of system clock

TermSettingFrequency
High-speed clock(fc) fc MHz
fgear output fc  fc/2  fc/4  fc/8  fc/16 fgear MHz
fperiph output fc  fgear fperiph MHz
ΦT0 output fperiph  fperiph/2  fperiph/4  fperiph/8
fperiph/16  fperiph/32
ΦT0 MHz

 

Clock selection of the timer

<<Clock distribution diagram>>
SelectMTxTBMOD<MTTBCLK>Clock period
ΦT1 01 µs
ΦT4 10 µs
ΦT16 11 µs
A setting whose clock cycle is displayed as "-" cannot be used (because the timer clock frequency < fsys is not filled).

 

Timer setting value

Timer request timeTimer setting value
uS mS S
A new window will open