Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Function explanation : [Timer mode] [IGBT mode] [PMD mode]

Simulation : [Clock period (Timer mode)] [PPG output (IGBT mode)] [3-phase motor control (PMD mode)]

Simulates the operation of the 16-bit multi-timer used in the PPG output mode. 
The upper row is a time setting for PPG output. 
The lower row is a simulation of 2-phase PPG output.

Time setting

Setting method

Setting method of timer setting values

  • Setting of system clock 
    The frequency of ΦT0 is determined in the system clock setting part.
  • Clock selection of the timer 
    Select clock output from prescaler in the timer.
  • Timer setting value 
    Input a numerical value to the preferred setting value, and select the unit. Clicking the calculation button will show you a timer setting value in the selected timer clock cycle.

Simulation method of 2-phase PPG output

  • The timer setting value needs to be determined beforehand.
  • If you select continuous output mode, two cycles output will be repeated continuously. If you select single output mode, a cycle output will display.
  • The initial output value of the PPG output can be set to "H" or "L."
  • Clicking on the operation start button will show the waveforms in the PPG output part.

Setting of system clock

TermSettingFrequency
High-speed clock(fc) fc MHz
fgear output fc  fc/2  fc/4  fc/8  fc/16 fgear MHz
fperiph output fc  fgear fperiph MHz
ΦT0 output fperiph  fperiph/2  fperiph/4  fperiph/8
fperiph/16  fperiph/32
ΦT0 MHz

Clock select in timer

SelectMTxIGCR<IGCLK>Clock period
ΦT0 00 µs
ΦT1 01 µs
ΦT2 10 µs
ΦT4 11 µs
A setting whose clock cycle is displayed as "-" cannot be used (because timer clock frequency ≤ fsys is not filled).

Timer setting value

RegisterTimer request timeTimer setting value
MTxRG0 uS mS S
MTxRG1
MTxIGRG2
MTxIGRG3
MTxIGRG4
The timer setting value needs to satisfy the following conditions.
  • 0 < MTxRG0 < MTxRG1 ≤ MTxIGRG4 ≤ 65535
  • 0 < MTxIGRG2 < MTxIGRG3 ≤ MTxIGRG4 ≤ 65535

2-phase PPG output

After determining the above-mentioned timer setting value, click the operation button.
TermRegisterSetting
Continuous / SingleMTxIGCR<IGSNGL> Continuous  Single
MTOUT0x initial valueMTxIGOCR<IGPOL0> Low  High
MTOUT1x initial valueMTxIGOCR<IGPOL1> Low  High
Execution 

Up counter [0 to 65535]

PPG output waveforms

MTOUT0x
MTOUT1x

If a timer setting value is too small (MTxIGRG4 is 1000 or lower), the PPG output waveform may not appear.

A new window will open