Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Function Descriptions (PMD Mode)

Overview

  • TMPM369FDFG has four channels of the 16-bit multi-purpose timer (MPT).
  • The 16-bit multi-purpose timer has the timer mode, IGBT mode, and PMD mode (MPT0 and 1 only).

Operation overview of the PMD mode

  • The PMD (programmable motor driver) contains a waveform generation circuit which is comprised of a pulse width modulation circuit, an applying current control circuit, a protection circuit and a dead time control circuit.
    • The pulse width modulation circuit generates identical 3-phase independent PWM waveforms.
    • The applying current circuit determines each upper/lower output pattern of U-, V-, W-phase.
    • The protection control circuit takes place emergency stop by detecting abnormal detect input.
    • Dead time control prevent a short circuit at switching upper/lower phase.
    Rectangular-wave drive and sine-wave drive are possible using these circuits.
  • PMD mode can be used by channel 0 and 1 among 4 channels of the 16-bit multi-purpose timer.
Operation overview of the PMD mode

Control registers

Symbol Register Name Function
MTPDxMDEN PMD enable register Controls waveform generation to enable/disable
MTPDxPORTMD Port output mode register Controls the PMD output status at tool break
MPTDxMDCR PMD control register Selects the duty mode, interrupt cycle, and PWM career waveform
MTPDxCNTSTA PWM count status register Acquires the status of the count direction of the PWM counter
MTPDxMDCNT PWM count register Acquires the value of the PWM counter
MTPDxMDPRD PWM cycle register PWM cycle setting
MTPDxCMPU PWM compare U register PWM pulse width (U phase) setting
MTPDxCMPV PWM compare V register PWM pulse width (V phase) setting
MTPDxCMPW PWM compare W register PWM pulse width (W phase) setting
MTPDxMDOUT PMD output control register Output control of UVW phases
MTPDxMDPOT PMD output setting register Setting of output polarity and output timing
MTPDxEMGREL EMG release register Prohibition setting of Emergency stop (EMG)
MTPDxEMGCR EMG control register Various setting of Emergency stop (EMG)
MTPDxEMGSTA EMG status register Acquires the status of Emergency stop (EMG)
MTPDxDTR Dead time register The dead time setting
A new window will open