Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

[ Port A ] [ Port B ] [ Port C ] [ Port D ] [ Port E ] [ Port F ] [ Port G ]

[ Port H ] [ Port I ] [ Port J ] [ Port K ] [ Port L ] [ Port M ] [ Port N ]

  • The user sets whether to use each bit of the port as an IO port or a built-in peripheral function port by setting plural registers.
  • Select the function of the port you wish to use. The register setting value will be displayed.
  • In the actual CPU, the individual setting of the register makes it possible to set ON or OFF of open drain, pull-up register, and pull-down register.
  • Precautions for the description order of the register setting

Selection of the port functions  

PortSettingFunction
PG7 D15/AD15, UO0, SP1FSS
PG6 D14/AD14, XO0, SP1DI
PG5 D13/AD13, VO0, SP1DO
PG4 D12/AD12, YO0, SP1CLK
PG3 D11/AD11, WO0, MTOUT00, MTTB0OUT
PG2 D10/AD10, ZO0, MTOUT10, MTTB0IN
PG1 D9/AD9, EMG0, GEMG0
PG0 D8/AD8, MT0IN

Register batch setting

The left side of the setting part is described in hexadecimal notation, and the right- side is described in binary notation.
SymbolRegister NameValue
PGDATAPort G Data Register
PGCRPort G Output Control Register
PGODPort G Open-drain Control Register
PGIEPort G Input Control Register
PGPUPPort G Pull-up Control Register
PGPDNPort G Pull-down Control Register
PGFR1Port G Function Register 1
PGFR2Port G Function Register 2
PGFR3Port G Function Register 3
PGFR4Port G Function Register 4
A new window will open