Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Function explanation : [Function explanation]

Simulation : [SIO baud rate] [SIO output] [UART baud rate] [UART output]

Displays the output waveforms when the serial channel is used in the UART mode. 
After the output data is set to the SIO buffer, click the transmission start button. Then the output waveforms are displayed.

Setting

RegisterSetting
Transfer mode(SCxMOD0<SM>) 7-bit length  8-bit length  9-bit length
SIO buffer(SCxBUF) (Input in hexadecimal.)
Transmit data bit 8(SCxMOD0<TB8>) 0  1
Adding parity(SCxCR<PE>) Disabled  Enabled
Parity(SCxCR<EVEN>) Odd  Even
STOP bit(SCxMOD2<SBLEN>) 1-bit  2-bit
 

UART output waveform

data
start
bit0
bit1
bit2
bit3
bit4
bit5
bit6
bit7
bit8
parity
stop1
stop2
A new window will open