Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Function explanation : [Function explanation]

Simulation : [Clock cycle] [Timer interrupt] [PPG output]

Function explanation

Overview

  • The TMPM369FDFG contains 8 channels of 16-bit timers and the event counter (TMRB).
  • The 16-bit timer and event counter count up internal clocks or external pin signals with the 16-bit up-counter. If the value coincide with the timer register 0 or 1, the interrupt is issued.
  • Periodic interrupt can be issued by timer match interrupt with the internal clock.
  • Value of the 16-bit up-counter is fetched into the capture register according to the signal change of the external pins. Then the pulse width of the external signals can be measured.
  • Flip-flop connected to the external pin is built-in and pulses, such as PWM and PPG, are output by reversing flip-flop for each interrupt.
Overview

Operation overview

  • A clock is obtained by dividing ΦT0 output from part of the system clock, or the external clock is used as the basic clock.
  • The count clock is counted up with the 16-bit up-counter.
  • When the setting value of the timer register 0 or 1 is matched to the value of the 16-bit up-counter, an interrupt is issued.
  • If the Timer Flip-flop control is permitted at the time of the interrupt, the pulse is output by reversing the Flip-flop.
  • Values of 16-bit up-counter can be taken by the external signals or the software instruction.

Operation mode

Operation settings of 16-bit timer and event counter are controlled by two or more registers. The following operations can be performed by the combination.

  • 16-bit interval timer mode 
    A periodical interrupt is generated using the internal clock.
  • 16-bit event counter mode 
    Number of pulses is counted with the external clock (TBxIN pin).
  • 16-bit programmable pulse generation mode 
    Square waves with any frequency and any duty (programmable square waves) can be output.
  • Timer synchronous mode 
    Four channels of timers can be started simultaneously. A maximum of four signals can be synchronized and output by combining them with PPG output.
  • External trigger count start mode 
    The timer can be started by the external signal.
A new window will open