Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Automotive Microcontroller Lineups:Battery Monitoring Applications and Microcontroller for General-Purpose Automotive: TMPM358FDTFG (Mass Production)

This figure shows the block diagram of the TMPM358FDTFG, a microcontroller for general-purpose automotive and battery monitoring applications.

Automotive microcontroller, which helps for systems to suit the functional safety standard (IEC61508 / ISO26262). And low power consumption is realized in backup RAM and sleep control function.

Lineup
Part Number ROM RAM Package Operational Temp.(Ta)
TMPM358FDTFG 512 KB 80 KB (*)
LQFP100
(14mm × 14mm, 0.5mm lead pitch)
-40 to 105 °C
(*): Include 16 KB for backup.
  • Arm® Cortex®-M3 CPU core
    • Operating voltage: 5.0 ± 0.5 V
      (Core power is regulated by inner regulator)
    • Maximum operating frequency: 40 MHz
    • On-chip memory:
      ROM 512 KB NANO FLASH™; RAM 80 KB
      (Include 16 KB for backup)
  • SLEEP Mode
    • RAM backup function
    • Wakeup function
    • Low Speed Oscillation: 300 kHz
  • 12-bit AD converter (10 ch / 1 unit): 2 unit
  • CAN controller (Ver. 2.0B): 3 ch
    • 32 mailbox / 1 ch
  • ESEI: 3 ch
  • UART/SIO: 2 ch
  • 32-bit compare timer:
    • 5 unit ( OC: 10 ch )
  • 32-bit capture timer:
    • 1 unit ( IC: 5 ch )
  • 24-bit PWM generator: 3 ch
  • Watchdog timer
  • Functional safety alarm
  • CRC generator/checker
  • Debug support unit
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* System and product names mentioned herein may be trademarks or registered trademarks of respective companies or organizations.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Click this link to check inventory of TOSHIBA parts available at those distributors of Toshiba America Electronic Components, Inc. ("TAEC") who participate in netCOMPONENTS electronic components sourcing database. Please note that TAEC is providing this link solely as a convenience. All quantities listed in inventory are subject to change and information provided in this page does not guarantee availability of product(s), please check with Distributor before relying on the quantities listed. In order to guarantee availability you must place an order with one of Toshiba’s distributors.
A new window will open