Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

RF Transceiver IC: TC32168FTG

Chinese ETC transponder systems are usually battery-operated. Thus the ICs in the systems are required low-current consumption and low-voltage operation. To reduce current consumption, the TC32168FTG incorporates a wakeup capability that wakes up a microcontroller only when it detects a signal from an ETC gate. Additionally, the TC32168FTG features low-voltage operation, quick boot, simultaneous two-channel standby mode and so on.

RF Transceiver IC: TC32168FTG
RF Transceiver IC: TC32168FTG
  • Low-voltage operation
    Operating voltage range: 1.8 to 3.6 V
  • Low current consumption
    Sleep mode: 4.4 μA typical, Receive mode: 31 mA typical
  • High power:
    +5 dBm typical (measured with matching network) @ 5790 MHz, 512 kbps
  • High sensitivity:
    -64.5 dBm typical @ 5830 MHz, 256 kbps
  • Operating temperature range: -40 to 85°C
  • Package: VQFN32 (5 × 5mm, 0.5-mm pitch)
  • Quick boot accommodating the MLFF requirement
  • Highly sensitive wakeup:
    -49 dBm typical @5830 MHz
  • Compliant with the Chinese ETC standard:
    • On-chip modem
    • FM0 encode/decode
  • Transmitter/receiver bit rate swapping
A new window will open