Feature | Low saturation voltage |
---|---|
Number of Circuits | 1 |
Built-in Diodes | No |
RoHS Compatible Product(s) (#) | Available |
GT40J121 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
GT30J65MRB | Different package and similar characteristics | Different internal circuit |
Toshiba Package Name | TO-3P(N)IS |
---|---|
Pins | 3 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | 40 | A |
Collector-emitter voltage | VCES | 600 | V |
Contact us
Contact usFrequently Asked Questions
FAQs