Function1 | Gate |
---|---|
Function2 | OR |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
TC7W32FU is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TC7WH32FU | Almost same package but similar characteristics | - |
Toshiba Package Name | SM8 |
---|---|
Package Image | |
Package Code | SOT-505 |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×4.0×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCC | - | 6 | V |
Supply voltage (Min) | VCC | - | 2 | V |
Operating temperature | Topr | - | -40 to 85 | ℃ |
Output current (Min) | IO | - | 5.2 | mA |
Propagation delay time (Typ.) | tpd_tpz | - | 7 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs