Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TCD1256GAG

TCD1256GAG features an ultra-small package[1] close to the silicon sensor die size and one-seventh that of Toshiba's current 16pin GLCC package. It can minimize scan engine dimensions and allows expansion of the bar code reader application field.

The TCD1256GAG shares the electrical characteristics and functions of the TCD1254GFG including the electronic shutter function, able to take stable video signals without saturation under ambient light conditions. Moreover, an on-chip sample and hold circuit simplifies analog signal processing and reduces board layout area.

[1]:TSV (TSV : Through Silicon Via) Package

Key Features(Value of TSV package)

  • Supports reduction in PCB cost:PCB size shrink with small package
  • Reduction of environmental load:Packing and product weight saving

Application

  • Barcode readers, Scan engines, POS systems, Measuring instruments

Product Introduction

Part number TCD1256GAG
Effective number of Image Sensing Elements 2500 elements
Image Sensing Element Size 5.25 μm × 64 μm
Power Supply 3.0 V (min)
Data rate 2 MHz (max)
Package 26 PIN WCSP*
Package Size 15.044 mm (L) × 1.014 mm (W) × 0.66 mm (H)
Function Electronic shutter, Sample and hold circuit

*WCSP: Wafer Level Chip Scale Package

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open