TLP2166A

Not Recommended for New Design

Photocoupler (photo-IC output)

Description

Feature 3.3V supply voltage / Dual output
Application Scope Communication interface / PLC / Measurement instrumentation
Function High-speed
Number of Circuits 2
Output Interface totem-pole(INV)
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO8
Package Image SO8
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.1×6.0×2.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Supply Voltage VCC 6 V
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Pulse width distortion |tpHL-tpLH| - 45 ns
Isolation voltage BVS t=60sec 2500 Vrms
Common mode transient immunity CMH / CML - +/-15 kV/μs
ICC (Max) ICC - 10 mA
threshold input current(H/L) IFHL - 3 mA
Propagation delay time (H/L)(Max) tpHL - 75 ns
Propagation delay time (L/H)(Max) tpLH - 75 ns
Data transfer rate - - 15 Mbps
Supply Voltage(under Recommended Operating Conditions)(Max) VCC - 3.6 V
Supply Voltage(under Recommended Operating Conditions)(Min) VCC - 3 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open