Not Recommended for New Design
Photocoupler (phototriac output)
Feature | Zero-voltage turn-on / Creepage and clearance 8mm |
---|---|
Application Scope | Home appliance / SSR |
Number of Circuits | 1 |
Output type | ZC |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)
*Download Online Certification of Safety Standard(UL 1577) |
For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TLP3062AF | Package and characteristics are almost same | - |
Toshiba Package Name | 5pin DIP6(cut)(F type) |
---|---|
Pins | 5 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
7.12×10.16×3.65 |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Off−state output terminal voltage | VDRM | 600 | V |
On-state RMS current | IT(RMS) | 100 | mA |
Operating Temperature | Topr | -40 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Trigger LED Current (Max) | IFT | - | 15 | mA |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 5000 | Vrms |
Inhibit voltage (Max) | VIH | - | 50 | V |
On-state voltage (Max) | VTM | ITM=100mA | 3 | V |
Contact us
Contact usFrequently Asked Questions
FAQs