require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
The Enterprise Capacity HDD 512 native, 7,200 rpm SATA models (MG04ACA-N) come in a robust design providing 1, 2 and 4TB in a 3.5-inch form factor. Features of MG04ACA-N series include a SATA 6Gbit/s interface, and industry-standard 512 native format sector technology for environments and applications that require 512 native. Model options supporting Sanitize Instant Erase (SIE) are also available. This feature randomizes data instantly in case of unintended disclosure in the event that drives are re-purposed or moved outside of data center environments.
Form Factor | 3.5-inch | |
---|---|---|
Interface | SATA 6 Gbit/s | |
Buffer Size | 128 MiB | |
Rotation Speed | 7200 rpm | |
Data Transfer Speed ( Sustained ) |
195 MiB/s | |
Power Consumption ( Idle - A ) ( Typ. ) |
7.5 W | |
MTTF | 1,400,000 h | |
Weight ( Max ) | 720 g |
Capacity | Format | Type | Model Number |
---|---|---|---|
4 TB | 512n | Standard | MG04ACA400N |
4 TB | 512n | SIE | MG04ACA400NY |
2 TB | 512n | Standard | MG04ACA200N |
2 TB | 512n | SIE | MG04ACA200NY |
1 TB | 512n | Standard | MG04ACA100N |
1 TB | 512n | SIE | MG04ACA100NY |