Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

MN Series

Toshiba’s MN series of 3.5-inch 7,200 rpm hard disk drives (HDD) deliver up to 16 TB of storage capacity, making it suitable storage solution for home and SOHO NAS applications. To address NAS-class requirements, MN series provide up to 1.2 million hours MTTF, 180TB/year workload rating and support 24/7 power-on operation. MN series also feature vibration compensation technology to help deliver consistent performance in multi-bay storage enclosures.

Product Specification

Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Format 512e
Rotation Speed 7200 rpm
MTTF 16 TB 1.2 million h
14/12/10/8/6/4 TB 1.0 million h
Weight ( Max ) 16/14/12 TB 720 g
10/8/6 TB 770 g
4 TB 720 g
MN07ACA*** Series

Key Features

  • Up to 16 TB Capacity 
  • 7,200 rpm Performance
  • SATA 6.0 Gbit/s Interface
  • 180 total TB Transferred per Year Workload Rating
  • Rotational Vibration (RV) Sensors for Great Scalability and Good Performance
  • 24/7 operation

Applications

  • Branch-office / Remote-office Networked File Storage
  • File and Object storage solutions
  • Archiving and data back-up
  • Consumer NAS file storage
  • Private cloud storage

Lineup

Capacity

Mechanical Design

Buffer Size

Maximum Sustained Data Rate (Typ.)

Active Idle Power Consumption (Typ.)

Model Number

16 TB

Helium-Sealed

512 MiB

262 MiB/s

4.03 W

MN08ACA16T

14 TB

Helium-Sealed

256 MiB

248 MiB/s

4.54 W

MN07ACA14T

12 TB

Helium-Sealed

256 MiB

242 MiB/s

4.26 W

MN07ACA12T

10 TB

Conventional Air

256 MiB

237 MiB/s

7.15 W

MN06ACA10T

8 TB Conventional Air 256 MiB 230 MiB/s 6.33 W MN06ACA800
6 TB Conventional Air 256 MiB 230 MiB/s 5.59 W MN06ACA600 

4 TB

Conventional Air

128 MiB

195 MiB/s

5.2 W

MN04ACA400

  • Product image may represent a design model.
  • Definition of capacity: We define a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1TB = 240 = 1,099,511,627,776 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF (Mean Time to Failure) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Documents

Name Date

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open