Vector Engine Introduction
Access the Performance BenchmarkSee how Toshiba’s Vector Engine–equipped MCUs can help make Field Oriented Control (FOC) 3-phase Brushless DC motor designs more efficient.
Access the Performance BenchmarkHardware implementation frees the CPU for efficiency.
Target specific BLDC motor and system requirements.
Free cycles for communications, sensors, and AI tasks.
See how hardware-based FOC acceleration is implemented in Vector Engine MCUs — and how it integrates into real-world motor control architectures.
→ Includes a real-world FOC workload comparison showing
which control functions are best offloaded to hardware.
→ Watch full 8:47 presentation after submitting form
See a detailed comparison of MCU-only vs MCU + Vector Engine architectures, showing how Field-Oriented Control (FOC) workloads are offloaded to hardware to reduce CPU load and improve 3-phase BLDC control performance.