HN1C03FU

Transistor for low frequency small-signal amplification 2 in 1

Description

Application Scope Muting
Polarity NPN + NPN
Internal Connection Independent
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-363 (US6)
Package Image US6
JEITA SC-88
Package Code SOT-363
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.9
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current (Q1) IC 0.3 A
Collector Current (Q2) IC 0.3 A
Collector-emitter voltage (Q1) VCEO 20 V
Collector-emitter voltage (Q2) VCEO 20 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Q1) (Max) hFE IC=0.004A
VCE=2V
1200 -
DC Current Gain hFE (Q1) (Min) hFE IC=0.004A
VCE=2V
200 -
DC Current Gain hFE (Q2) (Max) hFE IC=0.004A
VCE=2V
1200 -
DC Current Gain hFE (Q2) (Min) hFE IC=0.004A
VCE=2V
200 -
Collector Emitter Saturation Voltage (Q1) (Max) VCE(sat) IB=3mA
IC=0.03A
0.1 V
Collector Emitter Saturation Voltage (Q2) (Max) VCE(sat) IB=3mA
IC=0.03A
0.1 V
Transition frequency (Q1) (Typ.) fT IC=0.004A
VCE=6V
30 MHz
Transition frequency (Q2) (Typ.) fT IC=0.004A
VCE=6V
30 MHz
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2024

Mar,2025

Mar,2025

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
HN1C03FU-B,LF 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open