Variable capacitance diode for electronic tuning applications
Application Scope | VHF/UHF VCO |
---|---|
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOD-923 (SOD-923) |
---|---|
Package Image |
![]() |
Package Code | SOD-923 |
Pins | 2 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.4 |
Package Dimensions | View |
Land pattern dimensions | View |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Reverse Voltage | VR | 15 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Capacitance Ratio (Typ.) | CT(1)/CT(2) | - | 2.5 | - |
Capacitance (case 1) (Max) | CT(upper_side) | VR=2V | 16 | pF |
Capacitance (case 1) (Min) | CT(upper_side) | VR=2V | 14 | pF |
Capacitance (case 2) (Max) | CT(lower_side) | VR=10V | 6.5 | pF |
Capacitance (case 2) (Min) | CT(lower_side) | VR=10V | 5.5 | pF |
Series Resistance (Typ.) | rS | - | 0.2 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs