Application Scope | Overvoltage protection of electronic system |
---|---|
Series name | MSZ series |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-346 (S-Mini) |
---|---|
Package Image |
![]() |
JEITA | SC-59 |
JEDEC | TO-236MOD |
Package Code | SOT-346 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.9×2.5×1.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 0.2 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Zener Voltage (Typ.) | VZ | - | 11 | V |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | Note |
---|---|---|---|---|
MSZ11V,LF | 3000 | - | Yes | General Use |
Contact us
Contact usFrequently Asked Questions
FAQs