Small Low ON resistance MOSFETs
Application Scope | Power Management Switches |
---|---|
Polarity | P-ch |
Generation | U-MOSⅦ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-883 (CST3) |
---|---|
Package Image |
![]() |
Package Code | SOT-883 |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.0×0.6×0.38 |
Package Dimensions | View |
Land pattern dimensions | View |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -20 | V |
Gate-Source voltage | VGSS | +/-10 | V |
Drain current | ID | -700 | mA |
Power Dissipation | PD | 0.5 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -1.0 | V |
Gate threshold voltage (Min) | Vth | - | -0.3 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 500 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 700 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 1.07 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 1.55 | Ω |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.2V | 11.3 | Ω |
Input capacitance (Typ.) | Ciss | - | 48 | pF |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | Note |
---|---|---|---|---|
SSM3J65CT,L3F | 10000 | - | Yes | General Use |
Contact us
Contact usFrequently Asked Questions
FAQs