Multi-chip discrete device (N-ch + switching diode)
Generation | U-MOSⅦ-H |
---|---|
Internal Connection | Independent |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOT-353F (UFV) |
---|---|
Package Image |
![]() |
Package Code | SOT-353F |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain current (Q1) | ID | 2.4 | A |
Q2 Average Forward Current | IO | 100 | mA |
Drain-Source voltage (Q1) | VDSS | 20 | V |
Q2 Reverse Voltage | VR | 80 | V |
Contact us
Contact usFrequently Asked Questions
FAQs