Function 1 | Buffer/Transceiver |
---|---|
Function 2 | Inverter |
Input type | Input-Tolerant |
Number of Circuits | 6 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOP16 |
---|---|
Package Image |
![]() |
Pins | 16 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
10.8×7.8×1.5 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCC | - | 18 | V |
Supply voltage (Min) | VCC | - | 3 | V |
Operating temperature | Topr | - | -40 to 85 | ℃ |
Output current (Min) | IO | VCC=5V | 3.2 | mA |
Propagation delay time (Typ.) | tpd_tpz | VCC=15V | 30 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs