Application | Consumer equipment / Mobile equipment / USB power supply / SSD/DRAM power supply |
---|---|
Feature | Wide range input voltage |
Number of Circuits | 1 |
Function | Inrush current reducing / Reverse current blocking / Flag indicate |
Protection | Thermal Shutdown / Under Voltage Lockout / Over Voltage Lockout |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | WCSP9 |
---|---|
Package Image |
![]() |
Pins | 9 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
1.5×1.5×0.54 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Maximum Output Current (DC) | IOUT(DC) | 3.0 | A |
Maximum Output Current (Pulse) | IOUT(Pulse) | 4.0 | A |
Power dissipation (Mounted on FR4 board(40mm×40mm)) | PD | 1.65 | W |
Input Voltage | VIN | 30 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Operating Temperature | Topr | - | -40 to 85 | ℃ |
Operating Input Voltage (Max) | VIN | - | 28 | V |
Operating Input Voltage (Min) | VIN | - | 2.3 | V |
ON-resistance (Typ.) | RON | IOUT=-1A VIN=4.5V |
73 | mΩ |
VOUT rise time (Typ.) | tr | VIN=5V | 2000 | μs |
Over voltage lock out (OVLO) rising threshold(Typ.) | VOVL_RI | - | 10.5 | V |
Stand-by current (Typ.) | IQ(OFF) | VIN=5V | 75 | μA |
Contact us
Contact usFrequently Asked Questions
FAQs