Application Scope | Measurement instrumentation |
---|---|
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE)
*Download Online Certification of Safety Standard(UL 1577) |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TLP3340 | Almost same characteristics but different package | - |
Toshiba Package Name | 2.54SOP4 |
---|---|
Package Image |
![]() |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.9×7.0×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
ON-state current | ION | 0.12 | A |
OFF-state output terminal voltage | VOFF | 40 | V |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Isolation voltage BVs @1minute (Min) |
BVS | 1500 | Vrms |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Terminal Capacitance (Max) | COFF | - | 2 | pF |
Terminal Capacitance (Typ.) | COFF | - | 1 | pF |
Product of Terminal Capacitance and ON-resistance (Typ.) | COFFxRON | - | 10 | pFxΩ |
Trigger LED Current 1a (Max) | IFT | - | 4 | mA |
On-state resistance (Max) | RON | IF=5mA ION=0.12A |
15 | Ω |
Turn-on time (Max) | tON | - | 0.5 | ms |
Turn-off time (Max) | tOFF | - | 0.5 | ms |
Contact us
Contact usFrequently Asked Questions
FAQs