TLP4197G

EOL announced

Photorelay (MOSFET output, 1-form-b)

Description

Application Scope Measurement instrumentation / Security equipments
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577

*Download Online Certification of Safety Standard(UL 1577)

Package Information

Toshiba Package Name 2.54SOP6
Package Image 2.54SOP6
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
6.3×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note2)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
ON-state current ION 0.12 A
OFF-state output terminal voltage VOFF 350 V
Operating Temperature (Max) Topr 85
Operating Temperature (Min) Topr -40
Isolation voltage BVs
@1minute (Min)
BVS 1500 Vrms

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Terminal Capacitance (Typ.) COFF - 65 pF
Trigger LED Current 1b (Max) IFC - 3 mA
On-state resistance (Max) RON IF=5mA
ION=0.12A
25 Ω
Turn-on time (Max) tON - 1 ms
Turn-off time (Max) tOFF - 3 ms

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open