Feature | Low trigger current |
---|---|
Application Scope | Factory automation / Home appliance / Office machines |
Number of Circuits | 1 |
RoHS Compatible Product(s) (#) | Available |
Safety Standard | Approved : UL 1577 |
Toshiba Package Name | DIP6 |
---|---|
Package Image |
![]() |
Pins | 6 |
Mounting | Through Hole/Surface Mount |
Width×Length×Height (mm) |
7.12×7.62×3.65 |
Package Dimensions | View |
Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Off−state output terminal voltage | VDRM | 600 | V |
On-state RMS current | IT(RMS) | 150 | mA |
Operating Temperature | Topr | -40 to 100 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Trigger LED Current (Max) | IFT | - | 7 | mA |
Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 2500 | Vrms |
On-state voltage (Max) | VTM | ITM=100mA | 1.45 | V |
Contact us
Contact usFrequently Asked Questions
FAQs