Such as high functionality, low power consumption and miniaturization are important in designing programmable
logic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.
单击总方框图中想要查看详细信息的区域。将显示我们建议的子方框图的链接。
分立解决方案的数字输入模块电路示例
分立解决方案的数字输出模块电路示例
使用光耦进行反馈的电源模块电路示例
分立解决方案的模拟输入模块电路示例
分立解决方案的模拟输出模块电路示例
MCU模块(RS-485通讯)电路
分立解决方案的数字输入模块电路示例
器件型号 | |||||
---|---|---|---|---|---|
Toshiba Package Name | SOD-962 (SL2) | SOD-923 (SOD-923) | SOD-882 (CST2) | SOD-523 (ESC) | SOD-323 (USC) |
VESD (Max) [kV] | +/-30 | +/-30 | +/-30 | +/-30 | +/-30 |
IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 | 0.1 |
Rdyn (Typ.) [Ω] | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 |
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 12 | 8.5 | 8.5 | 8.5 | 8.5 |
器件型号 | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W |
BVS (Min) [Vrms] @ t = 60 [s] | 5000 | 5000 | 5000 | 5000 | 5000 | 5000 |
VDD (Min) [V] | 2.25 | 2.25 | 2.25 | 2.25 | 2.25 | 2.25 |
VDD (Max) [V] | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
Output Interface | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) |
器件型号 | ||
---|---|---|
Toshiba Package Name | SOT-765 (US8) | SOT-765 (US8) |
VCC (Max) [V] | 5.5 | 5.5 |
Function | Triple Non-Inverter (Open Drain) | Dual 2-Input NAND Gate |
分立解决方案的数字输出模块电路示例
器件型号 | ||
---|---|---|
Toshiba Package Name | SOT-765 (US8) | SOT-765 (US8) |
VCC (Max) [V] | 5.5 | 5.5 |
Function | Triple Non-Inverter (Open Drain) | Dual 2-Input NAND Gate |
器件型号 | ||
---|---|---|
Toshiba Package Name | SOT-23F | SOT-323F (UFM) |
VDSS (Max) [V] | 60 | 60 |
ID (Max) [A] | 6 | 6 |
RDS(ON) (Max) [Ω] @ |VGS| = 10.0 [V] | 0.036 | 0.036 |
Polarity | N-ch | N-ch |
器件型号 | |||
---|---|---|---|
Toshiba Package Name | SOL16 | SOP18-P-375-1.27 | HSOP16 |
Number of Circuits | 7 | 8 | 4 |
IOUT (Max) [mA/ch] | 500 | 500 | 1500 |
使用光耦进行反馈的电源模块电路示例
分立解决方案的模拟输入模块电路示例
器件型号 | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W |
BVS (Min) [Vrms] @ t = 60 [s] | 5000 | 5000 | 5000 | 5000 | 5000 | 5000 |
VDD (Min) [V] | 2.25 | 2.25 | 2.25 | 2.25 | 2.25 | 2.25 |
VDD (Max) [V] | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
Output Interface | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) |
器件型号 | |||
---|---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-25 (SMV) | SOT-25 (SMV) |
IOUT (Max) [mA] | 150 | 150 | 150 |
VOUT [V] | 1.8 to 5.0 | 1.8 to 5.0 | 1.8 to 5.0 |
分立解决方案的模拟输出模块电路示例
器件型号 | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W |
BVS (Min) [Vrms] @ t = 60 [s] | 5000 | 5000 | 5000 | 5000 | 5000 | 5000 |
VDD (Min) [V] | 2.25 | 2.25 | 2.25 | 2.25 | 2.25 | 2.25 |
VDD (Max) [V] | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
Output Interface | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) |
器件型号 | |||
---|---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-25 (SMV) | SOT-25 (SMV) |
IOUT (Max) [mA] | 150 | 150 | 150 |
VOUT [V] | 1.8 to 5.0 | 1.8 to 5.0 | 1.8 to 5.0 |
器件型号 | ||
---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-25 (SMV) |
IOUT (Max) [mA] | 300 | 200 |
VOUT [V] | 1.0 to 4.5 | 1.0 to 5.0 |
MCU模块(RS-485通讯)电路
器件型号 | ||||||
---|---|---|---|---|---|---|
Toshiba Package Name | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W | SOIC16-W |
BVS (Min) [Vrms] @ t = 60 [s] | 5000 | 5000 | 5000 | 5000 | 5000 | 5000 |
VDD (Min) [V] | 2.25 | 2.25 | 2.25 | 2.25 | 2.25 | 2.25 |
VDD (Max) [V] | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
Output Interface | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) | totem-pole(BUF) |
器件型号 | |||
---|---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-25 (SMV) | SOT-25 (SMV) |
IOUT (Max) [mA] | 150 | 150 | 150 |
VOUT [V] | 1.8 to 5.0 | 1.8 to 5.0 | 1.8 to 5.0 |
器件型号 | ||
---|---|---|
Toshiba Package Name | SOT-25 (SMV) | SOT-25 (SMV) |
IOUT (Max) [mA] | 300 | 200 |
VOUT [V] | 1.0 to 4.5 | 1.0 to 5.0 |
这些文档对推荐的半导体产品的要点及其特性进行了说明。请参考其进行产品选择。
您可以根据实际需求选择和下载电源单元的各种基本拓扑,以便在仿真环境中验证MOSFET的性能。
您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。
我们提供用于产品电路板开发的仿真数据、封装的3D模型以及焊盘图案模型(2D模型)。
MCU Motor Studio具有专用于东芝 TXZ+TM族高级系列微控制器的PC工具和电机控制固件。