Checkbox: Display or Hide columns. |
|
* Download Online Certification of "Safety Standard(UL 1577)" click this Link.
* Download Online Certification of "Safety Standard(cUL)" click this Link.
* Safety Standard (VDE-TÜV): EN60747-5 approved with option V4 or D4.
Part Number
Datasheet
Link
PSpice
LTspice
(Note)
Category
Function
Package name
(Toshiba)
Number of Circuits
Input type
VCEO (Max)
(V)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
PageSize:
[
1
]
(Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
| Part Number Datasheet |
Link | PSpice | LTspice (Note) |
Category | Function | Package name (Toshiba) |
Number of Circuits | Input type | VCEO (Max) (V) |
BVS (Min) (Vrms) |
Safety Standard (UL 1577) |
Safety Standard (cUL*1) *1:CSA Component Acceptance Service No. 5A |
Safety Standard (EN 60747-5-5) |
Safety Standard (EN 60065) |
Safety Standard (EN 60950-1) |
Safety Standard (CQC*2) *2: China Quality Certification center |
Width×Length×Height (mm) |
Package Size (mm^2) |
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Total:11
Hit Count:11
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | |
PageSize:
[
1
]