Rectifier Diodes

Jump to the result

(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 16

Hit Count: 16

Link  

PSpice  

LTspice
(Note1)
 

CAD data
(Symbol, Footprint
and 3D model)
(Note2)
 

Life-cycle  

Category  

IF(AV) (Max)
(A)
 

VRRM (Max)
(V)
 

trr (Max)
(ns)
 

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
Link PSpice LTspice
(Note1)
CAD data
(Symbol, Footprint
and 3D model)
(Note2)
Life-cycle Category IF(AV) (Max)
(A)
VRRM (Max)
(V)
trr (Max)
(ns)
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:16

Hit Count:16















CMF01A StockCheck Model Model Super fast-recovery diode 2.0 600 100 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMF02A StockCheck Super fast-recovery diode 1.0 600 100 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMG03A StockCheck Model Model General-purpose diode 2 600 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMG06A StockCheck General-purpose diode 1 600 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMH01 StockCheck Model Model CAD data High efficiency diode (HED) 3 200 35 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMH04 StockCheck Model Model CAD data High efficiency diode (HED) 1 200 35 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMH07 StockCheck Model Model CAD data High efficiency diode (HED) 2 200 35 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRF03A StockCheck Model Model Super fast-recovery diode 0.7 600 100 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG04A StockCheck Model Model General-purpose diode 1.0 600 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG07 StockCheck CAD data General-purpose diode 0.7 400 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG09A StockCheck Model Model General-purpose diode 1 400 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG09B StockCheck General-purpose diode 1 400 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG10A StockCheck General-purpose diode 0.7 600 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG11B StockCheck Under development General-purpose diode 0.4 400 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRH01 StockCheck Model Model CAD data High efficiency diode (HED) 1 200 35 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRH02 StockCheck Model Model CAD data High efficiency diode (HED) 0.5 200 35 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top