Checkbox: Display or Hide columns.  | 
            
                    
  | 
            
(Note1) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
(Note2) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.). Download symbol, footprint, and 3D models from UltraLibrarian® in your desired CAD format.
Part Number
Datasheet
					      			          
Link
					      			      			 
	
			      		  			          
PSpice
					      			      			 
	
			      		  			          
LTspice
(Note1)
					      			      			 
	
			      		  			          
CAD data
(Symbol, Footprint
 and 3D model)
(Note2)
					      			      			 
	
			      		  			          
Life-cycle
					      			      			 
	
			      		  			          
Polality
					      			      			 
	
			      		  			          
VDSS
(V)
					      			      			 
	
			      		  			          
VGSS
(V)
					      			      			 
	
			      		  			          
ID:Q1
(A)
					      			      			 
	
			      		  			          
ID:Q2
(A)
					      			      			 
	
			      		  			          
PD
(W)
					      			      			 
	
			      		  			          
Ciss:Q1
(pF)
Typ.
					      			      			 
	
			      		  			          
Ciss:Q2
(pF)
Typ.
					      			      			 
	
			      		  			          
Qg:Q1
(nC)
Typ.
					      			      			 
	
			      		  			          
Qg:Q2
(nC)
Typ.
					      			      			 
	
			      		  			          
RDS(ON):Q1(Ω)
VGS=2.5V
Max
					      			      			 
	
			      		  			          
RDS(ON):Q1(Ω)
VGS=4.5V
Max
					      			      			 
	
			      		  			          
RDS(ON):Q1(Ω)
VGS=10V
Max
					      			      			 
	
			      		  			          
RDS(ON):Q2(Ω)
VGS=-2.5V
Max
					      			      			 
	
			      		  			          
RDS(ON):Q2(Ω)
VGS=-4.5V
Max
					      			      			 
	
			      		  			          
RDS(ON):Q2(Ω)
VGS=-10V
Max
					      			      			 
	
			      		  			          
Number of pins
					      			      			 
	
			      		  			          
Surface mount package
					      			      			 
	
			      		  			          
Package name
(Toshiba)
					      			      			 
	
			      		  			          
AEC-Q101
(*) For more information 
please contact the sales representative.
					      			      			 
	
			      		  			          
Generation
					      			      			 
	
			      		  			          
Type
					      			      			 
	
			      		  			          
Width×Length×Height
(mm)
					      			      			 
	
			      		  			          
Package Size
(mm2)
					      			      			 
	
			      		  			          
Drive voltage type
					      			      			 
	
			      		  			          
                PageSize:
            [
                                                1
                                        ]
                    
        
        
    | Part Number Datasheet  | 
                            Link | PSpice | LTspice (Note1)  | 
                            CAD data (Symbol, Footprint and 3D model) (Note2)  | 
                            Life-cycle | Polality | VDSS (V)  | 
                            VGSS (V)  | 
                            ID:Q1 (A)  | 
                            ID:Q2 (A)  | 
                            PD (W)  | 
                            Ciss:Q1 (pF) Typ.  | 
                            Ciss:Q2 (pF) Typ.  | 
                            Qg:Q1 (nC) Typ.  | 
                            Qg:Q2 (nC) Typ.  | 
                            RDS(ON):Q1(Ω) VGS=2.5V Max  | 
                            RDS(ON):Q1(Ω) VGS=4.5V Max  | 
                            RDS(ON):Q1(Ω) VGS=10V Max  | 
                            RDS(ON):Q2(Ω) VGS=-2.5V Max  | 
                            RDS(ON):Q2(Ω) VGS=-4.5V Max  | 
                            RDS(ON):Q2(Ω) VGS=-10V Max  | 
                            Number of pins | Surface mount package | Package name (Toshiba)  | 
                            AEC-Q101 (*) For more information please contact the sales representative.  | 
                            Generation | Type | Width×Length×Height (mm)  | 
                            Package Size (mm2)  | 
                            Drive voltage type | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 
									                		                         Total:15 
		                        Hit Count:15 
			                							
											 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	            					
									                                 | 
	                        
            |
| ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | |
                PageSize:
            [
                                                1
                                        ]