Product News 2019-03
Toshiba has launched a general rectifier diode "CRG04A" that is suitable for reverse polarity and reverse current protection in automotive ECUs[1].
The new product CRG04A features a maximum repetitive peak reverse current of 5 μA[2] by optimizing the chip structure, a 50 % reduction from the conventional product CRG04. This helps to reduce the power consumption of devices. Furthermore, realizing the average ESD protection at 25 kV[3] raises ESD protection when the connector is inserted and removed, contributing toward improving the reliability of devices. In addition, by using the highly versatile S-FLAT™ package, this product can replace conventional products.
Notes:
[1] ECU: Electronic Control Unit
[2] @VRRM=600 V(Pulse measurement)
[3] @C=330 pF, R=2 kΩ, A contact electric discharge
(@Ta=25 °C)
| Part number |
Absolute maximum ratings | Electrical characteristics | Package | |||||
|---|---|---|---|---|---|---|---|---|
| Repetitive peak reverse voltage VRRM (V) |
Average forward current IF(AV) (A) |
Non-repetitive peak forward surge current IFSM (A) |
Peak forward voltage VFM max @IFM=1.0 A (V) |
Repetitive peak reverse current IRRM max (μA) |
ESD protection ESD typ. @C=330 pF, R=2 kΩ, contact (kV) |
|||
| @VRRM (V) |
||||||||
| 600 | 1.0 | 15 | 1.1 | 5 | 600 | 25 | S-FLAT™ |
|
| 400 | 1.0 | 15 | 1.1[5] | 5 | 400 | 25 | ||
| 600 | 0.7 | 15 | 1.1[5] | 5 | 600 | 25 | ||
Notes:
[4] Existing new products
[5] @IFM=0.7 A
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.
Company names, product names and service names mentioned herein may be trademarks of their respective companies.