Microcontrollers

Toshiba's extensive experience in microcontroller technology has resulted in a diverse lineup of both general-purpose and application-specific MCU families. These families feature motor control, connectivity, high-quality memory, precision, low power mixed-signal components, and variety of peripheral options across multiple packages. Toshiba MCUs are suitable for a range of applications, including home appliances, healthcare devices, heating and cooling systems, and industrial machinery. To minimize development costs and expedite the development cycle, software and board designs are shareable across Toshiba MCU families, supported by a system that assists customers in product and application development.

Lineup

EBIF: External Bus Interface
VE: Vector Engine
CEC: Consumer Electronics Control
MPT: Multi-Purpose Timer
DLCD: LCD Display Control Circuit

Arm® Cortex®-M4 core

The Arm® Cortex®-M4 processor core products, based on the Armv7E-M architecture, support the following instructions through DSP extensions: 

  • SIMD extensions
  • Saturation operations 
  • Single-cycle MAC operations
  • Single-precision floating-point operations (FPU)

They are suitable for “motor control applications” using FOC method, as well as “communication & data processing applications” that heavily utilize multi-port communication and data processing.

TXZ+™ Family/TXZ+™4A Series
TXZ+™ Famiry/TXZ+™4E Series
TX Family/TX04 Series

Arm® Cortex®-M3 core

The Arm® Cortex®-M3 processor core products are equipped with the Armv7E-M architecture and offer a standard series that provides high performance and real-time processing with low power consumption. In addition to general-purpose applications, they also offer products suitable for “motor control applications” using FOC method, as well as “communication & data processing applications”.

TXZ+™ Family/TXZ+™3A Series
TX Family/TX03 Series

Arm® Cortex®-M0 core

The Arm® Cortex®-M0 processor core products are equipped with the Armv6-M architecture and offer a series that supports a basic instruction set with low power consumption and a small footprint. These products are not only suitable for general-purpose applications but also optimized for measurement equipment applications.

TX Family/TX00 Series

Toshiba 8 bit Core

Equipped with Toshiba’s original 8-bit microcontroller, the TLCS™-870/C1 core, it features 16-bit general-purpose registers and can execute 16-bit arithmetic/transfer instructions. By adopting a method of independently managing code and data in dedicated address spaces, it achieves a maximum address space of 128K bytes.

TLCS™ Family/TLCS™-870/C1 Series and TLCS™-870/C1E Series
Bit
ROM size (Kbyte)
-
RAM size (Kbyte)
-
Maximum Operating Frequency (MHz)
-
I/O Port (Pins)
-
Package
Results:

MCU Motor Studio 4.1

UPDATED

Supporting real-time waveform display for analysis and parameter adjustment on Field Oriented Control of motors
Provides PC tool and motor control firmware dedicated to the TXZ+™ Family Advanced Class microcontrollers. Various functions, including the real-time waveform display, have been upgraded.

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Functions

Vector Engines
Vector control traditionally consumes much software resource.
USB (Universal Serial Bus)
USB is a very popular serial interface especially for PCs.
Remote Control Signal Processor (RMC)
Even when the leader is not existing, RMC detects another signal which a remote control generates instead.
OFD (Oscillation Frequency Detector)
The OFD is a Toshiba original frequency detector which detects abnormal oscillation at the hardware level.
Multi Purpose Timer (MPT)
The MPT is a set of timers which are capable of IGBT control, high resolution by selecting source clocks and flexible setting of dead times.
I2S (Inter-IC Sound)
I2S is a serial interface which transfers audio data.
EtherMAC (Ethernet Media Access Control)
EtherMAC is a part of Ethernet interface.
CAN (Controller Area Network)
CAN is a serial interface which is mainly used inside a motor vehicle.

Technical topics

In recent years the proliferation of digital technology and the IoT (Internet of Things) have led to the increased functionality of various devices, and there is a growing need for large-capacity programming and FOTA (Firmware update Over The Air) compatibility. Toshiba is responding to these needs by expanding its lineup of microcontroller products. 

In this seminar, we will introduce Toshiba’s Arm® Cortex®-M3 equipped microcontroller products that support FOTA and give a demonstration of the functionality.

Reference Design

1.6kW LLC Resonant AC-DC Converter for Servers
In order to reduce power consumption in data centers, the bus voltage of servers is increasingly changing to 48V.This is the AC-DC converter for 48V servers. Equipped with Toshiba's latest generation of power MOSFETs and SiC diodes, it outputs 54.5V DC with high efficiency from 100V to 200V AC input.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.「Please note that TA75W393FU was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.「Please note that TPD4204F / TA75W393FU / TA75S393F were designated as Not Recommended for New Design (NRND) as of April, 2026.」

Development tool

Development Environment
Introduce the development environment for microcontrollers equipped with the Arm® core.
Evaluation Boards
Introduction to starter kits and evaluation kits for our microcontrollers.
Sample Software
Sample software is available for each product group. It is also available for download from each product page.
Partner Information
Introduce the correspondence information of partners and function categories.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ and TLCS™ are the trademarks of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
* All brand names and product names are trademark or registered trademark of their respective companies. Information contained herein might be changed or updated without notice.

A new window will open