Function | 4 function modes (CW / CCW / STOP / BRAKE) / PWM control |
---|---|
Application Scope | General-purpose |
Class | Full-bridge driver for brushed DC motors |
Number of drive motors (brush moter) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-VQFN32-0505-0.50-002 |
---|---|
Package Image | |
Pins | 32 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current | IOUT(peak) | 4.5 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -40 | ℃ |
Supply Voltage | VCC | 50 | V |
Output Voltage | VO | 50 | V |
Contact us
Contact usFrequently Asked Questions
FAQs