Motor Control and Driver Circuit Library (MCDC Lib.)

Highly Convenient Device Selection Tool for Motor Control and Driver Circuit.
Simple interface to download simulation circuit based on required specification.

Update Information

Jul.2025

Added two designs, for DC 18V/15A and DC 36V/15A class 3-phase motor drive circuits for Cordless Power Tool.

Apr.2025

Added two designs, for AC 200V/20A and DC 72V/20A class 3-phase motor drive circuits for industrial equipment.

Feb.2025

Added two designs, for DC 12V/5A and 3A class H-bridge drive circuits for automotive applications.

Oct.2024

Added two designs, for DC 48 V/10 A and 5 A class H-bridge drive circuits for industrial equipment.

Aug.2024

Added two designs, for DC 24 V/10 A and 5 A class H-bridge drive circuits for industrial equipment.

Apr.2024

Added two designs, for DC 12 V/10 A and 5 A class H-bridge drive circuits for industrial battery equipment.

Jan.2024

Added two designs, for DC 24V/20A and 10A class 3-phase motor drive circuits for consumer battery equipment.

Oct.2023

Added two designs, for AC 400V/20A class 3-phase motor drive circuits for industrial equipment.

Jun.2023

Added two designs, for 12V/20A and 12V/5A class 3-phase motor drive circuits for automotive body systems.  

With Motor Control and Driver Circuit Library you can select and download various basic designs (circuits) of motor driver based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment. ​

After selecting a suitable design, this library allows you to change devices such as power MOSFETs and circuit constants. All designs in this library have a simple controller model that simulates only the necessary functions from motor control IC. 
This can save verification time when choosing the devices such as power MOSFETs for your simulation environment.​

Function Introduction・Operation Procedure

* LTspice® is simulation software and registered trademarks of Analog Devices, Inc.
* Cadence, the Cadence logo, OrCAD and OrCAD logo are trademarks or registered trademarks of Cadence Design Systems, Inc.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open