SSM3H137TU

Small Low ON resistance MOSFETs

Description

Application Scope Relay Drivers
Feature Relay Drivers
Polarity N-ch + Active Clamp Zener
Generation U-MOSⅣ
Internal Connection Single
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name UFM
Package Image UFM
Package Code SOT-323F
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.1×0.7
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 34 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 2.0 A
Power Dissipation PD 0.8 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 1.7 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4V 295
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 280
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 240
Input capacitance (Typ.) Ciss - 119 pF
Total gate charge (Typ.) Qg VGS=10V 3.0 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jul,2016

Feb,2019

Dec,2023

Apr,2024

Apr,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note
SSM3H137TU,LF 3000 Yes - General Use
SSM3H137TU,LXGF 3000 - Yes Yes (Note) Unintended Use (Note)

(Note):For more information, please contact our sales or use the inquiry form on our website.


Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open