1SV228

EOL announced

Variable capacitance diode for electronic tuning applications

Description

Application Scope FM car radios / Portable radios
Number of Circuits 2
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-346 (S-Mini)
Package Image S-Mini
JEITA SC-59
JEDEC TO-236MOD
Package Code SOT-346
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
2.9×2.5×1.1
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Reverse Voltage VR 15 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Capacitance (case 1) (Max) CT(upper_side) VR=3V 32.5 pF
Capacitance (case 1) (Min) CT(upper_side) VR=3V 28.5 pF
Capacitance (case 2) (Max) CT(lower_side) VR=8V 13.7 pF
Capacitance (case 2) (Min) CT(lower_side) VR=8V 11.7 pF
Series Resistance (Typ.) rS - 0.3 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open