EOL announced
Power transistor for high-speed switching applications
Application Scope | Camera flashes / Power amplifier |
---|---|
Polarity | PNP |
Complementary Product | 2SC3072 |
Comments | Complementary product has different hFE value. |
RoHS Compatible Product(s) (#) | Available |
2SA1242 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
2SA2097 | Almost same package but similar characteristics | Different DC current gain |
Toshiba Package Name | PW-Mold |
---|---|
Pins | 3 |
Mounting | Surface Mount |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Collector Current | IC | -5 | A |
Collector power dissipation | PC | 10 | W |
Collector power dissipation | PC | 1 | W |
Collector-emitter voltage | VCEO | -20 | V |
Contact us
Contact usFrequently Asked Questions
FAQs