Function 1 | Buffer/Transceiver |
---|---|
Function 2 | Inverter |
Input type | Input-Tolerant |
Output type | Open-Drain / Power-down-Protection |
Number of Circuits | 6 |
RoHS Compatible Product(s) (#) | Available |
Note |
TC74LCX05FT products for automotive equipment will continue. Contact your Toshiba sales representative for more details. |
Toshiba Package Name | TSSOP14B |
---|---|
Package Image | |
Pins | 14 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.0×6.4×1.0 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCC | - | 5.5 | V |
Supply voltage (Min) | VCC | - | 1.65 | V |
Operating temperature | Topr | - | -40 to 125 | ℃ |
Output current (Min) | IO | VCC=3V | 24 | mA |
Propagation delay time (Max) | tpd_tpz | VCC>=3V VCC<=3.6V |
5 | ns |
Contact us
Contact usFrequently Asked Questions
FAQs