74LCX157FT

74LCX low voltage CMOS logic IC series

Description

Function 1 Switch/Multiplexer
Function 2 Multiplexer
Input type Input-Tolerant
Output type Power-down-Protection
Number of Circuits 4
RoHS Compatible Product(s) (#) Available
Note TC74LCX157FT products for automotive equipment will continue.
Contact your Toshiba sales representative for more details.

Package Information

Toshiba Package Name TSSOP16B
Package Image TSSOP16B
Pins 16
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.4×1.0
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 3.6 V
Supply voltage (Min) VCC - 1.65 V
Operating temperature Topr - -40 to 125
Output current (Min) IO VCC=3V 24 mA
Propagation delay time (Max) tpd_tpz VCC>=3V
VCC<=3.6V
5.8 ns
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2008

Dec,2023

Apr,2024

Apr,2024

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
74LCX157FT 2500 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open