Description

Application Scope Overvoltage protection of electronic system
Series name CUZ series
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOD-323 (USC)
Package Image USC
Package Code SOD-323
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
2.5×1.25×0.9
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Power Dissipation PD 0.2 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Zener Voltage (Typ.) VZ - 12 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Nov,2022

Dec,2022

Dec,2023

Sep,2024

Sep,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
CUZ12V,H3F 3000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open