Feature | 4V-gate drive available |
---|---|
Polarity | N-ch×2, P-ch×2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SIP10pin(S-10) |
---|---|
Pins | 10 |
Mounting | Through Hole |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain Current (Nch | ID | 5 | A |
Drain Current (Pch | ID | -5 | A |
Collector Power Dissipation (all devices operation) @Ta=25°C | PDT | 4 | W |
Drain-source Voltage (Nch | VDSS | 60 | V |
Drain-source Voltage (Pch | VDSS | -60 | V |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Nch Drain-Source ON Resistance (Max) | RDS(ON) | VGS=4V | 0.32 | Ω |
Nch Drain-Source ON Resistance (Max) | RDS(ON) | VGS=10V | 0.16 | Ω |
Nch Drain-Source ON Resistance (Typ.) | RDS(ON) | VGS=4V | 0.21 | Ω |
Nch Drain-Source ON Resistance (Typ.) | RDS(ON) | VGS=10V | 0.12 | Ω |
Pch Drain-Source ON Resistance (Max) | RDS(ON) | VGS=-10V | 0.19 | Ω |
Pch Drain-Source ON Resistance (Max) | RDS(ON) | VGS=-4V | 0.28 | Ω |
Pch Drain-Source ON Resistance (Typ.) | RDS(ON) | VGS=-10V | 0.16 | Ω |
Pch Drain-Source ON Resistance (Typ.) | RDS(ON) | VGS=-4V | 0.24 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs