Small Low ON resistance MOSFETs
Application Scope | Power Management Switches |
---|---|
Feature | 1.5-volt gate drive voltage |
Polarity | P-ch |
Generation | U-MOSⅥ |
Internal Connection | Single |
PPAP | Capable(*) |
AEC-Q101 | Qualified(*) |
RoHS Compatible Product(s) (#) | Available |
*: For detail information, please contact to our sales.
Toshiba Package Name | SOT-323F (UFM) |
---|---|
Package Image | |
Package Code | SOT-323F |
Pins | 3 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
2.0×2.1×0.7 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | -20 | V |
Gate-Source voltage | VGSS | +6/-8 | V |
Drain current | ID | -5.5 | A |
Power Dissipation | PD | 0.5 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | -1.0 | V |
Gate threshold voltage (Min) | Vth | - | -0.3 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 29.8 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=2.5V | 39.7 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.8V | 56 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=1.5V | 88.4 | mΩ |
Input capacitance (Typ.) | Ciss | - | 840 | pF |
Total gate charge (Typ.) | Qg | VGS=-4.5V | 12.8 | nC |
Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | AEC_Q100-Q101 | Note |
---|---|---|---|---|---|
SSM3J143TU,LF | 3000 | Yes | - | General Use | |
SSM3J143TU,LXGF | 3000 | - | Yes | Yes (Note) | Unintended Use (Note) |
SSM3J143TU,LXHF | 3000 | - | Yes | Yes | Automotive Use |
(Note):For more information, please contact our sales or use the inquiry form on our website.
Contact us
Contact usFrequently Asked Questions
FAQs