EOL announced
Darlington driver
Number of Circuits | 8 |
---|---|
Input Resistor (Ω) | 10.5kΩ |
RoHS Compatible Product(s) (#) | Please contact us. |
TD62084AFNG is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TBD62084AFNG | Almost same package but similar characteristics | - |
Toshiba Package Name | SSOP18-P-225-0.65 |
---|---|
Pins | 18 |
Mounting | Surface Mount |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Output Current (Max) | IOUT | 500 | mA |
Operational Temperature | Topr | -40 to 85 | ℃ |
Storage Temperature (max) | Tstg | 150 | ℃ |
Storage Temperature (min) | Tstg | -55 | ℃ |
Output Breakdown Voltage | VCE(SUS) | 50 | V |
Contact us
Contact usFrequently Asked Questions
FAQs