TK090A65Z

Power MOSFET (N-ch 500V<VDSS≤700V)

  • Related Reference Design(1)

Description

Application Scope Switching Voltage Regulators
Polarity N-ch
Generation DTMOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TO-220SIS
Package Image TO-220SIS
JEITA SC-67
Pins 3
Mounting Through Hole
Width×Length×Height
(mm)
10.0×15.0×4.5
Package Dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 650 V
Gate-Source voltage VGSS +/-30 V
Drain current ID 30 A
Power Dissipation PD 45 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 4.0 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 90
Input capacitance (Typ.) Ciss - 2780 pF
Total gate charge (Typ.) Qg VGS=10V 47 nC
Reverse recovery time (Typ.) trr - 330 ns
Reverse recovery charge (Typ.) Qrr - 5100 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2022

Jun,2022

Apr,2024

Dec,2023

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS
TK090A65Z,S4X 50 Yes

Applications

Multi Function Printer
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing multi function printer (MFP). Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, engine (motor driving) units, scanner units, control units, etc., along with circuit configuration examples.
PV Inverter for Household Use
Such as high efficiency and miniaturization are important in designing PV inverter for household use. Toshiba provides information on a wide range of semiconductor products suitable for convertercircuit unit, inverter circuit unit, etc., along with circuit configuration examples.
Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open