EOL announced
Power MOSFET (N-ch single 30V<VDSS≤60V)
Application Scope | Motor Drivers / Load Switches |
---|---|
Polarity | N-ch |
Generation | U-MOSⅣ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
TK70X06K3 is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK90S06N1L | Different package and similar characteristics | Slightly lower ON resistance |
Toshiba Package Name | TFP |
---|---|
Pins | 4 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 60 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 70 | A |
Power Dissipation | PD | 80 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 4.0 | V |
Gate threshold voltage (Min) | Vth | - | 3.0 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 8 | mΩ |
Input capacitance (Typ.) | Ciss | - | 2650 | pF |
Contact us
Contact usFrequently Asked Questions
FAQs