Feature | High temperature 125 degC operation |
---|---|
Application Scope | Communication interface / PLC / Measurement instrumentation |
Function | High-speed |
Number of Circuits | 1 |
Output Interface | open-collector |
RoHS Compatible Product(s) (#) | Available |
Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)
*Download Online Certification of Safety Standard(UL 1577) |
This product is under full production, but the following new product(s) are also recommended for new designs.
Part Number | Compatible level | Notes |
---|---|---|
TLP2368 | Package and characteristics are almost same | Similar function |
Toshiba Package Name | 5pin SO6 |
---|---|
Package Image | |
Pins | 5 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
3.7×7.0×2.1 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Supply Voltage | VCC | 6 | V |
Operating Temperature | Topr | -40 to 125 | ℃ |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Isolation voltage | BVS | t=60sec | 3750 | Vrms |
Common mode transient immunity | CMH / CML | - | +/-15 | kV/μs |
ICC (Max) | ICC | - | 5 | mA |
threshold input current(H/L) | IFHL | - | 5 | mA |
Propagation delay time (H/L)(Max) | tpHL | - | 60 | ns |
Propagation delay time (L/H)(Max) | tpLH | - | 60 | ns |
Data transfer rate | - | - | 20 | Mbps |
Supply Voltage(under Recommended Operating Conditions)(Max) | VCC | - | 5.5 | V |
Supply Voltage(under Recommended Operating Conditions)(Min) | VCC | - | 4.5 | V |
Contact us
Contact usFrequently Asked Questions
FAQs