Description

Feature Without internal shunt resistor
Application Scope MOSFET gate drivers / HEV(Hybrid Electric Vehicle) and EV(Electric Vehicle) Applications
Number of Circuits 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name 4pin SO6
Package Image 4pin SO6
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
3.7×7.0×2.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Operating Temperature Topr -40 to 125

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Open Voltage (Min) VOC IF=10mA 7 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
Short Circuit Current (Min) ISC IF=10mA 12 μA
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2019

Sep,2024

Sep,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Applications

Battery Management System for Automotive
Such as reduction of power consumption and miniaturization are important in battery management system. Toshiba provides information on a wide range of semiconductor products suitable for charging circuit, cell balancing circuit, battery monitoring circuit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open