require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Product News 2019-07
Toshiba Electronic Devices & Storage Corporation ("Toshiba ") has launched eight 30 V/40 V Schottky Barrier Diodes (SBD): “CUHSxxF40”, “CUHSxxF30”, “CUHSxxS40” and “CUHSxxS30” which are suitable for voltage boosting circuits to drive LCD backlights of mobile devices such as smartphones, tablets and laptop PCs, expanding the lineup.
Typically, DC-DC boost converter ICs are used in voltage-boosting circuits for driving backlight LEDs, and the drive voltage needs to be boosted to around 25 V; the SBDs used for the boost converter circuits are sometimes configured as external components instead of being incorporated in the ICs.
Specifically, the new product CUHS20F40, which aims to satisfy both forward voltage and reverse current requirements, features a typical forward voltage of 0.39 V[1], an approximate 35 % reduction of the forward-voltage compared with the conventional product CUS10F40; CUHS20S40 features a typical forward voltage of 0.32 V[1], contributing to the improvement of power efficiency by further reducing the forward voltage compared with CUHS20F40.
As SBDs used for boost converters require different device characteristics depending on the output voltage, output current, and operating frequencies, it is important to select appropriate SBDs for the circuit conditions.
The new products include a low forward-voltage type satisfying both the forward voltage and reverse current requirements and an ultra low forward voltage type that has further reduced the forward voltage, offering products suitable for SBDs used as external components for boost converter ICs to drive backlight LEDs.
By using the US2H package (package code: SOD-323HE) which is compact (typical 2.5×1.4×0.6 mm) and features a low thermal resistance[2], the new products can meet the market requirements such as smaller and thinner mobile devices without degrading performance.
Notes:
[1] @IF=1 A
[2] Mounted on an FR4 board (25.4×25.4×1.6 mm, Cu Pad: 645 mm2)
Case of CUHS20F40
(@Ta=25 °C)
Part number |
Type | Absolute maximum ratings |
Electrical characteristics |
Package | ||||
---|---|---|---|---|---|---|---|---|
Reverse voltage VR (V) |
Average rectified current IO (A) |
Forward voltage VF typ. (V) |
Reverse current IR max @VR=40 V (μA) |
Name (Package code) |
Size typ. (mm) |
|||
@IF=1 A | @IF=2 A | |||||||
Low forward |
40 | 2 | 0.39 | 0.47 | 60 | US2H |
2.5×1.4×0.6 |
|
40 | 1.5 | 0.49 | 0.57[3] | 50 | ||||
30 | 2 | 0.35 | 0.40 | 60[4] | ||||
30 | 1.5 | 0.42 | 0.46[3] | 50[4] | ||||
Ultra-low |
40 | 2 | 0.32 | 0.40 | 300 | |||
40 | 1.5 | 0.38 | 0.45[3] | 200 | ||||
30 | 2 | 0.28 | 0.34 | 500[4] | ||||
30 | 1.5 | 0.33 | 0.37[3] | 500[4] |
Notes:
[3] @IF=1.5 A
[4] @VR=30 V
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Providing these application circuit examples does not grant any license for industrial property rights.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.