Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Toshiba Launches General-Purpose System Power IC with Multiple Outputs for Automotive Functional Safety

December 10, 2019

Toshiba Electronic Devices & Storage Corporation

TB9045FNG

TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") today announced the launch of "TB9045FNG," a general-purpose system power IC with multiple outputs achieving functional safety[1] for automotive applications. The new IC is available in four versions, with output voltages ranging from 1.1V to 1.5V. Mass production is scheduled to start this month.

More and more safety-critical automotive systems, such as electric power steering (EPS) and braking, are required to meet the requirements of ASIL-D[2], the highest automotive safety integrity level prescribed in the ISO 26262 functional safety standards.

The new IC integrates various failure detection functions, such as high-voltage and low-voltage detection, overheat detection, and frequency monitoring of power supply circuit, to monitor against the IC’s own failure, and a watchdog timer to monitor failure detection of the external microcontroller. An initial diagnosis circuit to detect latent faults in the failure detection circuits is also incorporated to secure higher functional safety.

Toshiba has also carried out a range of functional safety analyses to simulate system failures and will provide customers with documentation, such as functional safety FMEDA[3], to support overall safety analysis and design.

Main Features

1. Built-in buck-boost DC-DC converter

The IC generates 6V output from a high efficiency buck-boost DC-DC converter.

In consideration of voltage drop after idling reduction, the low side operating voltage range is improved down to 2.7V (min.) with battery operation.

 

2. Built-in buck DC-DC converter (Voltage selectable)

The 6V input power generated by the buck-boost DC-DC converter is converted to output voltages of 1.1V (TB9045FNG-110), 1.2V (TB9045FNG-120), 1.25V (TB9045FNG-125), and 1.5V (TB9045FNG-150). The appropriate version of the new IC can be used as an external power supply for a core, based on the MCU specifications.

 

3.Built-in 4 series power supply[4] circuits (4 outputs)

The IC incorporates four series power supply circuits receiving the 6V input generated by the DC-DC converter. It also incorporates a circuit with a 5V constant voltage (current capacity is 400mA) for the microcontroller, and three circuits with 5V constant voltage output (current capacity is 100mA) for sensors and other interfaces. Each of them can output a voltage independently.

 

4. Various built-in monitoring circuits for functional safety

Low-voltage detection circuit for battery power supply

High-voltage detection circuit for DC-DC converter (6V)

High-voltage / low-voltage detection circuits for the DC-DC converter (1.1V/1.2V/1.25V/1.5V) and series power supply (5V)

Overheat detection circuit

Oscillator frequency monitoring circuit

Watchdog timer circuit monitoring the external MCU

 

5. Diagnostic circuit for failure detection circuits for functional safety

A built-in diagnostic circuit in the failure detection circuit detects any latent faults.

 

6. Selectable operation for failure detections

Customers can set the system to respond to detected failures in one of two ways, using the SPI[5] communication input setting. One setting outputs a reset signal to the system; the other provides notification of the abnormal operation to the system. Selection can be made according to the customer’s application or system. 

Main Specifications

Part number

TB9045FNG-110/TB9045FNG-120/TB9045FNG-125/TB9045FNG-150

Output voltage

400mA current capacitance (single circuit): 5.0V±0.1V (typ.)

100mA current capacitance (3 circuits): 5.0V ±20mV (typ.)

800mA current capacitance (single circuit):

TB9045FNG-110: 1.1V (typ.)

TB9045FNG-120: 1.2V (typ.)

TB9045FNG-125: 1.25V (typ.)

TB9045FNG-150: 1.5V (typ.)

Output current capacitance

400mA (single circuit), 100mA (3 circuits), 800mA (single circuit)

Operation voltage range

2.7 to 18V

Failure detections

Low-voltage detection circuit for the battery power supply

High-voltage detection circuit for the DC-DC converter (6V)

High-voltage / Low-voltage detection circuits for series power supply (5V)

Over heat detection

Oscillation frequency monitoring circuit

Watchdog timer circuit for the external MCU

Power on reset

Power on reset time is adjustable by the external capacitor

Watchdog timer

Window control: Time is configured independently in high-speed detection and low-speed detection.

Watchdog control

Operation or stop mode is switched by the watchdog timer select pin (WS pin).

Operating temperature range

-40 to 125℃

Package

HTSSOP48-P-300-0.50(6.1mm×12.5mm×1.0mm)

Mass production

Scheduled for December 2019 (1 million pcs/year)

Notes:

[1] Functional-safety-based standards seek to minimize risk resulting from system failures. ISO 26262 certification recognizes that a company's processes or products for electrical and electronic (E/E) systems for car applications meet the stringent criteria specified in the standard and provides third parties with an independent means of assessing the capabilities of a potential supplier.

[2] ASIL: Automotive Safety Integrity Level, the highest automotive safety integrity level regulated in the ISO 26262 functional safety standards.

[3] FMEDA: Failure Modes Effects and Diagnostics Analysis

[4] Series power supply: The DC power supply circuit in which a voltage control element was connected to a load in series.

[5] SPI: Serial Peripheral Interface

For further information about the new products, please visit:

For more information about Toshiba’s Automotive System Power Supply ICs, please visit:

System Power Supply for Automotive

*Company names, product names, and service names may be trademarks of their respective companies.

Customer Inquiries

System Devices Marketing Dept.III

Tel: +81-3-3457-3440

Contact

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open